Skip to main content

pkg_20127 (BGA 516)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0373GB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA373-21x21-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20127
Lead Count
516
Pb (Lead) Free
Yes
Length
21mm
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21 x 21 x 2

Documentation

Type Title Date
Package Outline Drawing PDF 148 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 107 KB
3 items