Skip to main content

pkg_20130 (TSOP(1) 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0032KJ-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)32-8x11.8-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_20130
Lead Count
32
Pb (Lead) Free
Yes
Length
8mm
Width
11.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 11.8 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 148 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 107 KB
3 items