Skip to main content

pkg_20131 (TSOP(2) 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0044GH-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)44-10.16x18.41-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_20131
Lead Count
44
Pb (Lead) Free
Yes
Length
10.16mm
Width
18.41mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.194mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.16 x 18.41 x 1.194

Documentation

Type Title Date
Package Outline Drawing PDF 147 KB
1 item