Skip to main content

pkg_20132 (SOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0008DV-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP08-3.90x4.90-1.27
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Pure-Tin
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_20132
Lead Count
8
Pb (Lead) Free
Yes
Length
3.9mm
Width
4.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.75mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.9 x 4.9 x 1.75

Documentation

Type Title Date
Package Outline Drawing PDF 138 KB
1 item