Skip to main content

pkg_20144 (LQFP 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0032GB-A / PLQP0032GE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP32-7x7-0.80
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_20144
Lead Count
32
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm, 1.6mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.7 (PLQP0032GB-A) / 7 x 7 x 1.6 (PLQP0032GE-A)

Documentation

Type Title Date
Package Outline Drawing PDF 152 KB
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 200 KB
8 items