Title | Information |
---|---|
Pkg. Name | PLQP0100KB-A / PLQP0100KP-A |
JEITA Standard | P-LFQFP100-14x14-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20147 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 (PLQP0100KB-A) / 14 x 14 x 1.6 (PLQP0100KP-A) |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 180 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
4 items
|