Skip to main content

pkg_20152 (FBGA 625)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0625GA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA625-21x21-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20152
Lead Count
625
Pb (Lead) Free
Yes
Length
21mm
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.45mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21 x 21 x 2.45

Documentation

Type Title Date
Package Outline Drawing PDF 400 KB
Carrier/Package PDF 107 KB
2 items