Skip to main content

pkg_20157 (S-UFBGA 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SUBG0072LB-A
JEITA Standard
The JEITA standard to which the device is compliant.
S-UFBGA72-4.28x3.64-0.40
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu-Ni
Package Status
Active
Package Type
S-UFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20157
Lead Count
72
Pb (Lead) Free
Yes
Length
3.644mm
Width
4.282mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.644 x 4.282 x 0.55

Documentation

Type Title Date
Package Outline Drawing PDF 208 KB
1 item