Skip to main content

pkg_24 (SOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0008DD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-8DC
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP8-3.95x4.9-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_24
Lead Count
8
Pb (Lead) Free
Yes
Length
4.9mm
Width
3.95mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.75mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.9 x 3.95 x 1.75

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 128 KB
Package Outline Drawing PDF 19 KB
5 items