Skip to main content

pkg_2508 (HBGA 1155)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG1155FE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P1155F5-100-RN8-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA1155-35x35-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2508
Lead Count
1155
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.85mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 3.85

Documentation

Type Title Date
Carrier/Package PDF 220 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 99 KB
4 items