Skip to main content

pkg_2528 (HBGA 1849)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG1849FB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P1849F5-100-WN5-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA1849-45x45-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2528
Lead Count
1849
Pb (Lead) Free
Yes
Length
45mm
Width
45mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.85mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
45 x 45 x 3.85

Documentation

Type Title Date
Carrier/Package PDF 257 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 104 KB
3 items