Skip to main content

pkg_2531 (HBGA 2209)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG2209FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P2209F5-100-ZA2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA2209-50x50-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2531
Lead Count
2209
Pb (Lead) Free
Yes
Length
50mm
Width
50mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.85mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
50 x 50 x 3.85

Documentation

Type Title Date
Carrier/Package PDF 195 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 108 KB
3 items