Skip to main content

pkg_2680 (HBGA 955)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0955FB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P955F5-100-QN2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA955-33x33-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2680
Lead Count
955
Pb (Lead) Free
Yes
Length
33mm
Width
33mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.87mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
33 x 33 x 3.87

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 76 KB
2 items