Skip to main content

pkg_2820 (LFBGA 181)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0181KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P181F1-50-CA9-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA181-8x8-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2820
Lead Count
181
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.36mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.36

Documentation

Type Title Date
Carrier/Package PDF 227 KB
Carrier/Package PDF 233 KB
Carrier/Package PDF 361 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 39 KB
7 items