Skip to main content

pkg_2881 (LFBGA 357)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0357GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P357F1-80-JA1-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA357-20x20-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2881
Lead Count
357
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.53mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.53
Type Title Date
Carrier/Package PDF 232 KB
Carrier/Package PDF 273 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 58 KB
5 items