Skip to main content

pkg_2898 (LFBGA 481)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0481KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P481F1-50-ENP-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA481-12.7x12.7-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2898
Lead Count
481
Pb (Lead) Free
Yes
Length
12.7mm
Width
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.42mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.7 x 12.7 x 1.42

Documentation

Type Title Date
Carrier/Package PDF 287 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 61 KB
4 items