Skip to main content

pkg_2917 (HFBGA 632)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0632GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P632F5-80-LN6-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HFBGA632-25x25-0.80
Package Status
Active
Package Type
HFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2917
Lead Count
632
Pb (Lead) Free
Yes
Length
25mm
Width
25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.25mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
25 x 25 x 3.25

Documentation

Type Title Date
Carrier/Package PDF 318 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 75 KB
4 items