Title | Information |
---|---|
Pkg. Name | PLBG0073GA-A |
Pkg. Previous Code | P73F1-80-CA3-1 |
JEITA Standard | P-LFBGA73-8x8-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_2930 |
Lead Count | 73 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.38 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 361 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 44 KB | |
4 items
|