Skip to main content

pkg_2991 (LFQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176LC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P176GJ-40-GBD-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP176-20x20-0.40
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_2991
Lead Count
176
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 209 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 45 KB
5 items