Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0044GC-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P44GB-80-UES-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LQFP44-10x10-0.80 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3001 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.6mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
10 x 10 x 1.6 |