Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0064JA-B |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P64GK-65-8A8-4 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LQFP64-12x12-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3023 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.7mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
12 x 12 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 193 KB | |
Carrier/Package | PDF 205 KB | |
Carrier/Package | PDF 196 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 39 KB | |
6 items
|