Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0080KE-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P80GK-50-8EU-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFQFP80-12x12-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3032 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.6mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
12 x 12 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 240 KB | |
Carrier/Package | PDF 245 KB | |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 214 KB | |
Carrier/Package | PDF 223 KB | |
Carrier/Package | PDF 200 KB | |
Package Outline Drawing | PDF 52 KB | |
7 items
|