Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLSP0020JD-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P20GR-65-225C-4 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LSSOP20-0225-0.65 |
Package Status | Active |
Package Type | LSSOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3274 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 6.7mm |
Width | 4.4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.45mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
6.7 x 4.4 x 1.45 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 176 KB | |
Carrier/Package | PDF 171 KB | |
Carrier/Package | PDF 51 KB 日本語 | |
Package Outline Drawing | PDF 38 KB | |
5 items
|