Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0036GD-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P36GM-80-300B-7 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SSOP36-0300-0.80 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3282 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 15.3mm |
Width | 5.6mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
15.3 x 5.6 x 1.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 146 KB | |
Carrier/Package | PDF 176 KB | |
Carrier/Package | PDF 171 KB | |
Carrier/Package | PDF 206 KB | |
Carrier/Package | PDF 41 KB | |
Carrier/Package | PDF 51 KB 日本語 | |
Package Outline Drawing | PDF 40 KB | |
8 items
|