Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0038JA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P38MC-65-2A4-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SSOP38-0300-0.65 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3286 |
Lead Count | 38 |
Pb (Lead) Free | Yes |
Length | 12.3mm |
Width | 6.1mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
12.3 x 6.1 x 2 |