Skip to main content

pkg_3294 (SSOP 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0030JD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S30MC-65-2A4-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP30-0300-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_3294
Lead Count
30
Pb (Lead) Free
Yes
Length
9.7mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.7 x 6.1 x 1.95

Documentation