Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PTQP0120LB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P120GC-40-YEB-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-TFQFP120-14x14-0.40 |
Package Status | Active |
Package Type | TFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3302 |
Lead Count | 120 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.2mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
14 x 14 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 251 KB | |
Carrier/Package | PDF 236 KB | |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 214 KB | |
Carrier/Package | PDF 223 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 41 KB | |
9 items
|