Skip to main content

pkg_3318 (TFQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0064KF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S64GB-50-YEU-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP64-10x10-0.50
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_3318
Lead Count
64
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.2

Documentation