Skip to main content

pkg_3412 (TSSOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0016ZA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S16GR-65-PJG-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP16-0225-0.65
Package Status
Active
Package Type
TSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_3412
Lead Count
16
Pb (Lead) Free
Yes
Length
5.15mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.15 x 4.4 x 1.1

Documentation

Type Title Date
Carrier/Package PDF 208 KB
Carrier/Package PDF 154 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 39 KB
4 items