Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0032DC-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
FP-32D |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SOP32-11.3x20.45-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_39 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 20.45mm |
Width | 11.3mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
20.45 x 11.3 x 3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 105 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 25 KB | |
5 items
|