Skip to main content

pkg_43 (SSOP 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0030JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-30D
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP30-8x11-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_43
Lead Count
30
Pb (Lead) Free
Yes
Length
11mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 8 x 2

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Carrier/Package PDF 105 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 25 KB
4 items