Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0008DA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
8P2S-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SOP8-4.4x5-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_431 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.9mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5 x 4.4 x 1.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 21 KB | |
7 items
|