Skip to main content

pkg_434 (SOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0016DE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
16P2N-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP16-5.3x10.1-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_434
Lead Count
16
Pb (Lead) Free
Yes
Length
10.1mm
Width
5.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.1 x 5.3 x 2.1

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 102 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 22 KB
7 items