Title | Information |
---|---|
Pkg. Name | PRSP0024GA-A |
Pkg. Previous Code | 24P2Q-A |
JEITA Standard | P-SSOP24-5.3x10.1-0.80 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_449 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 10.1mm |
Width | 5.3mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 10.1 x 5.3 x 2.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 23 KB | |
6 items
|