Skip to main content

pkg_45 (TSSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0008JC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TTP-8DA
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP8-4.4x3-0.65
Package Status
Active
Package Type
TSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_45
Lead Count
8
Pb (Lead) Free
Yes
Length
4.4mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.4 x 3 x 1.1

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 23 KB
6 items