Skip to main content

pkg_452 (SSOP 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0036GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
36P2R-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP36-8.4x15-0.80
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_452
Lead Count
36
Pb (Lead) Free
Yes
Length
15mm
Width
8.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 8.4 x 2.4

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 102 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 23 KB
6 items