Title | Information |
---|---|
Pkg. Name | PRSP0036GA-B |
Pkg. Previous Code | 36P2R-D |
JEITA Standard | P-SSOP36-8.4x15-0.80 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_453 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 8.4mm |
Thickness | 2.35mm |
Pkg. Dimensions (mm) | 15 x 8.4 x 2.35 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 23 KB | |
6 items
|