Title | Information |
---|---|
Pkg. Name | PRSJ0036DA-A |
Pkg. Previous Code | 36P0K |
JEITA Standard | P-SOJ36-10.16x23.39-1.27 |
Package Status | Active |
Package Type | SOJ |
Class | IC |
Package Code | pkg_474 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 23.39mm |
Width | 10.16mm |
Thickness | 3.55mm |
Pkg. Dimensions (mm) | 23.39 x 10.16 x 3.55 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Carrier/Package | PDF 43 KB 日本語 | |
Package Outline Drawing | PDF 21 KB | |
6 items
|