Title | Information |
---|---|
Pkg. Name | PRQP0044GA-A |
Pkg. Previous Code | 44P6N-A |
JEITA Standard | P-QFP44-10x10-0.80 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_476 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 10 x 10 x 3.05 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 25 KB | |
9 items
|