Skip to main content

pkg_478 (QFP 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0056JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
56P6S-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP56-10x10-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_478
Lead Count
56
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.05mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 3.05

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 26 KB
8 items