Skip to main content

pkg_483 (QFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0080JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
80P6S-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP80-14x14-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_483
Lead Count
80
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.05mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 3.05

Documentation