Skip to main content

pkg_488 (FQFP 240)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0240KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
240P6Y-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP240-32x32-0.50
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_488
Lead Count
240
Pb (Lead) Free
Yes
Length
32mm
Width
32mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
32 x 32 x 4.1

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 33 KB
5 items