Skip to main content

pkg_5018 (TFBGA 121)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0121JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P121F1-65-CA7-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA121-8x8-0.65
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_5018
Lead Count
121
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.09mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.09

Documentation

Type Title Date
Carrier/Package PDF 361 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 45 KB
5 items