Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLBG0289KA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P289F1-50-DA6-1 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFBGA289-10x10-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_5026 |
Lead Count | 289 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.24mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
10 x 10 x 1.24 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 218 KB | |
Carrier/Package | PDF 431 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 56 KB | |
6 items
|