Skip to main content

pkg_510 (TFQFP 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0144LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
144PFB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP144-16x16-0.40
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_510
Lead Count
144
Pb (Lead) Free
Yes
Length
16mm
Width
16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16 x 16 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 30 KB
4 items