Title | Information |
---|---|
Pkg. Name | PRBG0272DA-A |
Pkg. Previous Code | 272F7X-A |
JEITA Standard | P-BGA272-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_516 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 33 KB | |
4 items
|