Skip to main content

pkg_527 (HBGA 1296)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG1296FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
1296F7K
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA1296-37.5x37.5-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_527
Lead Count
1296
Pb (Lead) Free
Yes
Length
37.5mm
Width
37.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
37.5 x 37.5 x 3.2

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 84 KB
4 items