Skip to main content

pkg_592 (LFBGA 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0100GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
100FHE
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA100-9x9-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_592
Lead Count
100
Pb (Lead) Free
Yes
Length
9mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 9 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 25 KB
4 items