Skip to main content

pkg_599 (LFBGA 261)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0261JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
261FHE
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA261-13x13-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_599
Lead Count
261
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 33 KB
6 items