Skip to main content

pkg_60 (TSOP(1) 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0028ZB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TFP-28DB
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)28-8x11.8-0.55
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_60
Lead Count
28
Pb (Lead) Free
Yes
Length
11.8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.8 x 8 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 62 KB
Carrier/Package PDF 85 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 24 KB
5 items